Desk Casing

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1595CBK
1595CGY
1595EBK
1595EGY
1599ESTSGY
1599ETSBK
1599ETSGY
1599HTSBK
1599HTSGY
1599KSTLGY
1599KSTLGYBAT
1599KSTSGY
1599KTLBK
1599KTLBKBAT
1599KTLGY
1599KTLGYBAT
1599KTSBK
1599KTSGY
500-0930
500-0940
500-0950
515-0910
515-0920
515-0930
515-0940
515-0950
519-0910
519-0920
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dimension width W
(mm)
Dimension vertical H
(mm)
Colour Height (min.)
(mm)
IP rating Material Product size (length)
(mm)
Type (manufacturer type)

16.79 €

1 Available 11 Days 9658Black--Acrylonitrile butadiene styrene1611595CBK

16.79 €

1 Available 11 Days 9658Grey--Acrylonitrile butadiene styrene1611595CGY

24.21 €

1 Available 11 Days 13075Black--Acrylonitrile butadiene styrene2151595EBK

24.21 €

1 Available 11 Days 13075Grey--Acrylonitrile butadiene styrene2151595EGY

12.36 €

1 Available 11 Days 85.534Grey18IP54Acrylonitrile butadiene styrene1701599ESTSGY

13.37 €

1 Available 11 Days 85.534Black18IP54Acrylonitrile butadiene styrene1701599ETSBK

13.37 €

1 Available 11 Days 85.534Grey18IP54Acrylonitrile butadiene styrene1701599ETSGY

19.87 €

1 Available 11 Days 11040Black19IP54Acrylonitrile butadiene styrene2201599HTSBK

19.87 €

1 Available 11 Days 11040Grey19IP54Acrylonitrile butadiene styrene2201599HTSGY

17.33 €

1 Available 11 Days 14040Grey18IP54Acrylonitrile butadiene styrene2201599KSTLGY

18.97 €

1 Available 11 Days 14040Grey18IP54Acrylonitrile butadiene styrene2201599KSTLGYBAT

18.97 €

1 Available 11 Days 14046Grey20IP54Acrylonitrile butadiene styrene2201599KSTSGY

18.23 €

1 Available 11 Days 14040Black18IP54Acrylonitrile butadiene styrene2201599KTLBK

21.33 €

1 Available 11 Days 14040Black18IP54Acrylonitrile butadiene styrene2201599KTLBKBAT

18.23 €

1 Available 11 Days 14040Grey18IP54Acrylonitrile butadiene styrene2201599KTLGY

21.33 €

1 Available 39 Days 14040Grey18IP54Acrylonitrile butadiene styrene2201599KTLGYBAT

22.21 €

1 Available 11 Days 14046Black20IP54Acrylonitrile butadiene styrene2201599KTSBK

22.21 €

1 Available 11 Days 14046Grey20IP54Acrylonitrile butadiene styrene2201599KTSGY

36.04 €

1 Available 11 Days 18058Grey34-Aluminium183500-0930

52.25 €

1 Available 11 Days 192100Grey77-Aluminium183500-0940

50.28 €

1 Available 11 Days 29958Grey34-Aluminium204500-0950

29.11 €

1 Available 11 Days 11658Grey34-Aluminium157515-0910

33.51 €

1 Available 11 Days 15458Grey34-Steel157515-0920

41.57 €

1 Available 11 Days 19058Grey34-Steel157515-0930

51.24 €

1 Available 11 Days 190100Grey77-Aluminium157515-0940

59.40 €

1 Available 11 Days 29958Grey34-Steel201515-0950

58.09 €

1 Available 11 Days 218100Grey51-Steel150519-0910

70.71 €

1 Available 11 Days 350100Grey51-Aluminium180519-0920

Loading...

  1. 1

Basic information

Product type Desk casing RoHS-compliant Yes

Tech Support