Aluminum casing 1455【2-10 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1455DBTBU
1455DBTBU-10
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Type (manufacturer type)

5.69 €

2 Pieces Per Package

1 pack Available 19 Days 1455DBTBU

16.56 €

10 Pieces Per Package

1 pack Available 18 Days 1455DBTBU-10

Loading...

  1. 1

Basic information

Dimension width W(mm) 44.6 Dimension vertical H(mm) 25.1 Colour Blue
Material Aluminium Product size (length)(mm) 6 Product type Universal enclosure
RoHS-compliant Yes

Tech Support