Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
4774949 |
4774960 |
4956036 |
FI-500 |
FI-525 |
FTK1375 |
FTK1475 |
FTK2100 |
NFC-CUBE |
NFC-SOLVENTPEN |
NFC-SWABS-1.25MM |
NFC-SWABS-2.5MM |
SFMULTIMODESOURCE |
SFSINGLEMODE2 |
VISIFAULT |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Calibrated to | Display (test equipment) | Product size (height) (mm) | Product size (width) (mm) | Product size (length) (mm) | Weight (g) | Functions | Optical display | Product size (depth) (mm) | Range | Test sockets | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3,573.48 € | 1 | Available | 14 Days | - | - | - | - | - | - | - | - | - | - | - | |
8,619.41 € | 1 | Available | 23 Days | - | - | - | - | - | - | - | - | - | - | - | |
5,613.28 € | 1 | Available | 16 Days | - | - | 67 | 133 | 279 | 1280.0 | - | Yes | - | - | - | |
4,356.17 € | 1 | Available | 3 Days | - | - | 140 | 80 | - | 275 | - | Yes | 39 | - | - | |
4,596.67 € | 1 | Available | 69 Days | - | - | 140 | 80 | - | 275 | - | - | 39 | - | - | |
9,662.28 € | 1 | Available | 23 Days | - | - | - | - | - | - | - | - | - | - | - | |
15,342.23 € | 1 | Available | 22 Days | - | - | - | - | - | - | - | - | - | - | - | |
9,231.57 € | 1 | Available | 73 Days | - | - | - | - | - | - | - | - | - | - | - | |
91.49 € | 1 | Available | 3 Days | Manufacturer's standards (no certificate) | - | 20 | 20 | 20 | 100 | - | - | - | Networks | - | |
34.28 € | 1 | Available | 3 Days | Manufacturer's standards (no certificate) | - | - | - | - | 100 | - | - | - | Networks | - | |
65.03 € | 1 | Available | 3 Days | Manufacturer's standards (no certificate) | - | - | - | - | 100 | - | - | - | Networks | - | |
56.36 € | 1 | Available | 3 Days | Manufacturer's standards (no certificate) | - | - | - | - | 100 | - | - | - | Networks | - | |
2,180.81 € | 1 | Available | 23 Days | - | - | - | - | - | - | - | - | - | - | - | |
4,109.12 € | 1 | Available | 73 Days | - | - | - | - | - | - | - | - | - | - | - | |
781.59 € | 1 | Available | 3 Days | Manufacturer's standards (no certificate) | LED | 157 | 52 | 37 | 180.0 | Polarity|Continuity|Break | Yes | - | Networks | SC socket|ST socket|FC socket |
Loading...
Product type | Glass fibre tester |
---|
Configure
Basic Attributes
Calibrated to
Display (test equipment)
Product size (height)(mm)
Product size (width)(mm)
Product size (length)(mm)
Weight(g)
Functions
Optical display
Product size (depth)(mm)
Range
Test sockets
Filter by standard shipping days
Optional Attributes