Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
26100900 |
4962063 |
MT-8200-63A |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Weight (g) | Acoustic signal | Functions | Power supply (details) | Product size (height) (cm) | Product size (width) (cm) | Product size (length) (cm) | Range | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
124.45 € | 1 | Available | 3 Days | 100 | - | - | - | 4.5 | 9.5 | 33 | - | |
210.73 € | 1 | Available | 3 Days | - | Yes | Cable tracking | - | 3.3 | 4.1 | 24.9 | Networks|Telecom | |
296.60 € | 1 | Available | 8 Days | 3200.0 | - | - | 9 V battery | 1 | 1 | 1 | - |
Loading...
Product type | Probe |
---|