D-SUB Housing (PH9)

D-SUB Housing PH9
  • Volume Discount

Product Details:

Manufacturer part number: PH9

Brand: ECON CONNECT

Price: 0.65

Delivery time: 3 Days


Technical Data:

Cable diameter: 7 mm

Cable outlets: - °

Case material: Plastic

Colour: Grey

Connector features: Enclosure|+ 4-40 knurl head screw


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

PH9

Part Number
PH9
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cable diameter
(mm)
Cable outlets
(°)
Case material Colour Connector features Manufacturer part # Number of pins RoHS-compliant Shielded Type (manufacturer type) Type (misc.)

0.65 €

1 Available 3 Days 7-PlasticGreyEnclosure|+ 4-40 knurl head screwPH99YesNoPH 9-

Loading...

  1. 1

Basic information

Connection angle(°) 180 Product type D-SUB housing

This page is D-SUB Housing, part number PH9.
You can find the detail information about specifications and dimensions on part number PH9.

Variation of this product

Part Number
PH15L
PH15LM
PH15LMS
PH9DT
PH9DTMR
PH9L
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Cable diameter
(mm)
Cable outlets
(°)
Case material Colour Connector features Manufacturer part # Number of pins RoHS-compliant Shielded Type (manufacturer type) Type (misc.)

0.83 €

1 Available 3 Days 9.80180PlasticGrey1x cable exit|+ long screwsPH15L15JaNoPH 15 LLong knurled screws

1.85 €

1 Available 3 Days 9.80180PlasticMetal1x cable exit|+ long screwsPH15LM15JaYesPH 15 LMLong knurled screws

2.37 €

1 Available 3 Days 10180PlasticMetal1x cable exit|+ long screwsPH15LMS15JaYesPH 15 LMSLong knurled screws

0.43 €

1 Available 30 Days 8180ABSBlack1x cable exitPH9DT9JaNoPH 9 DTWith snap closure.

1.53 €

1 Available 3 Days 8180ABSMetal1x cable exit|+ long screwsPH9DTMR9JaYesPH 9 DTMRWith snap-lock. long knurled screws

0.85 €

1 Available 3 Days 7180PlasticGrey1x cable exit|+ long screwsPH9L9JaNoPH 9 LLong knurled screws

Tech Support