• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Microscanner 2 kit cable verifier, cable tester

Microscanner 2 kit cable verifier, cable tester
  • Volume Discount

Product Details:

Manufacturer part number: MS2-KIT

Brand: FLUKE

Price: 1,732.63

Delivery time: 3 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

MS2-KIT

Part Number
MS2-KIT
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

1,732.63 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Weight(g) 2200.0 Product size (height)(cm) 13 Product size (width)(cm) 33
Product size (length)(cm) 33

This page is Microscanner 2 kit cable verifier, cable tester, part number MS2-KIT.
You can find the detail information about specifications and dimensions on part number MS2-KIT.

Tech Support