Edge connector (pins)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1586475
1586477
1586479
1586490
1586507
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Configuration Connector orientation Connector type DIN standard (connector) Manufacturer part # No. of rows Number of pins Pins per row Product size (height)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Total number of pins Type (manufacturer type)

3.40 €

1 Available 3 Days (a+b)Parallel (to the PCB)Multipole connector. right angleB15864752321611.69410.232TC-A-BM32ABR-203

3.40 €

1 Available 3 Days (a+c)Parallel (to the PCB)Multipole connector. right angleC15864773643214.19410.264TC-A-CM64ACR-203

3.11 €

1 Available 3 Days (a+b+c)Parallel (to the PCB)Multipole connector. right angleC15864793963214.19410.296TC-A-CM96ABCR-203

2.57 €

1 Available 3 Days (a+c)Perpendicular (to the PCB)Multipole connector. straightC15864903643213.79411.164TC-A-CM64ACT-203

2.57 €

1 Available 3 Days (a+c)Perpendicular (to the PCB)Multipole connector. straightR15865073643215.69511.164TC-A-RM64ACT-203

Loading...

  1. 1

Basic information

Case material PBT. UL94V-0 Colour Grey Connection (components) THT
Contact material Copper alloy Contact spacing(mm) 2.54 Nominal current(A) 2
Product type Edge connector (pins) RoHS-compliant Yes Standards/certification marks DIN 41612

Tech Support