Receptacle with braid

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1582618
1582660
1582703
TC-6649232
TC-6649236
TC-6649240
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
AWG AWG max. Case material Colour Compatible with (details) Connector orientation Connector features Connector type Connectors Industrial goods Manufacturer part # Max. temperature
(°C)
Min. temperature
(°C)
Nominal current
(A)
Pins per row Product size (width)
(mm)
Product size (length)
(mm)
Total number of pins Type (manufacturer type)

2.57 €

1 Available 3 Days 24-Nylon 6.6 UL 94V-0-24Perpendicular (to the PCB)-Socket strip. straightwire-to-board-1582618+85-40-513-51582618

2.45 €

1 Available 3 Days 24-Nylon 6.6 UL 94V-0-24Perpendicular (to the PCB)-Socket strip. straightwire-to-board-1582660+85-40-820.50-81582660

2.99 €

1 Available 3 Days 24-Nylon 6.6 UL 94V-0-24Perpendicular (to the PCB)-Socket strip. straightwire-to-board-1582703+85-40-1025.50-101582703

1.33 €

1 Available 3 Days -22-Black--+ locking mechanismPlug. straight|Socket. straightwire-to-wireNoTC-6649232--52-1002TC-6649232

1.85 €

1 Available 3 Days -22-Black--+ locking mechanismPlug. straight|Socket. straightwire-to-wireNoTC-6649236--53-1003TC-6649236

2.05 €

1 Available 3 Days -22-Black--+ locking mechanismPlug. straight|Socket. straightwire-to-wireNoTC-6649240--54-1004TC-6649240

Loading...

  1. 1

Basic information

Connection (components) Open end cable Contact spacing(mm) 2.50 No. of rows 1
Product type Receptacle + braid RoHS-compliant Yes

Tech Support