Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
A-CF64ACT |
A-CF96ABCT |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Configuration | Manufacturer part # | Number of pins | Total number of pins | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|---|---|
2.89 € | 1 | Available | 3 Days | (a+c) | A-CF64ACT | 64|64 (a+c) | 64 | A-CF64ACT | |
3.40 € | 1 | Available | 3 Days | (a+b+c) | A-CF96ABCT | 96|96 (a+b+c) | 96 | A-CF96ABCT |
Loading...
Case material | PBT. UL94V-0 | Colour | Grey | Connection (components) | THT |
---|---|---|---|---|---|
Connection | Soldering | Connector orientation | Perpendicular (to the PCB) | Connector type | Edge connector. straight |
Contact material | Copper alloy | Contact spacing(mm) | 2.54 | Contact surface | Gold plated |
DIN standard (connector) | C | Grade | III | Mating cycles | 50 |
Nominal current(A) | 2 | Nominal current (details)(A) | 2 | Nominal voltage (details) | 250 V/A |
No. of rows | 3 | Pins per row | 32 | Product size (height)(mm) | 15.6 |
Product size (width)(mm) | 95 | Product size (length)(mm) | 10.6 | Product type | Edge connector (receptacle) |
RoHS-compliant | Yes | Standards/certification marks | DIN 41612 | Type (misc.) | Straight |