Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
1507000/50 |
1507002/50 |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Cross section (based on core number) (part 1 + 2) | Cross section (mm) | Manufacturer part # | No. of leads (part 1) (x) | Outside diameter (mm) | |
---|---|---|---|---|---|---|---|---|---|---|
34.28 € | 50 Pieces Per Package | 1 pack | Available | 3 Days | 2 x 2 x 0.60 mm | 2 x 2 x 0.6 | 1507000/50 | 4 | 5 | |
58.53 € | 50 Pieces Per Package | 1 pack | Available | 3 Days | 4 x 2 x 0.60 mm | 4 x 2 x 0.6 | 1507002/50 | 8 | 6.80 |
Loading...
Cable features | Shielded | Cable type | J-Y(ST)Y|J-Y(ST)Y | Colour | Grey |
---|---|---|---|---|---|
Core layout | Cu wire blank. single | Cross section (each core) (part 1)(mm) | 0.60 | Halogen-free | No |
Insulation material | PVC | Max. temperature range (fixed installation)(°C) | +70 | Max. temperature range (flexible installation)(°C) | +50 |
Min. temperature range (fixed installation)(°C) | -30 | Min. temperature range (flexible installation)(°C) | -5 | Packaged | Yes |
Product type | Phone cord | RoHS-compliant | Yes | Shielded | Yes |
Sold per metre | No | Standards | J-Y(ST)Y | Twisted pair cabling (part 1) | Yes (1) |
Type | J-Y(ST)Y | Type (manufacturer type) | J-Y(ST)Y |