Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
1567185 |
1567186 |
1570254 |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Cross section (based on core number) (part 1 + 2) | Manufacturer part # | No. of leads (part 1) (x) | Product size (height) (mm) | Product size (width) (mm) | |
---|---|---|---|---|---|---|---|---|---|---|
13.75 € | 30 Pieces Per Package | 1 pack | Available | 3 Days | 10 x 0.035 mm² | 607115 | 10 | 11.43 | 12.7 | |
13.75 € | 30 Pieces Per Package | 1 pack | Available | 3 Days | 14 x 0.035 mm² | 607287 | 14 | 16.51 | 17.78 | |
21.29 € | 30 Pieces Per Package | 1 pack | Available | 3 Days | 16 x 0.035 mm² | 607560 | 16 | 19.05 | 20.32 |
Loading...
AWG | 32 | Colour | Grey | Contact spacing(mm) | 1.27 |
---|---|---|---|---|---|
Core layout(mm) | 7 x 0.08 | Cross section (each core) (part 1)(mm²) | 0.035 | Halogen-free | No |
Insulation material | PVC | Max. temperature range (fixed installation)(°C) | +105 | Min. temperature range (fixed installation)(°C) | -20 |
Nominal voltage(V) | 50 | Packaged | Yes | Product type | Ribbon cable |
RoHS-compliant | Yes | Shielded | No | Sold per metre | No |
Type (manufacturer type) | FBC |