Winding wire

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1564480
1564481
1564484
1565163
1565164
1565166
1566845
1566846
1566847
1566855
1566860
1566863
1566864
1566870
1566871
1566873
1566875
1568995
1570181
1570476
1571386
1571387
1571389
1572157
1572159
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
AWG max. Colour Core layout Cross section (based on core number) (part 1 + 2) Cross section (each core) (part 1)
(mm²)
Insulation material Insulation (material) Manufacturer part # Material (details) Max. temperature range (fixed installation)
(°C)
Max. temperature range (flexible installation)
(°C)
Min. temperature range (fixed installation)
(°C)
Min. temperature range (flexible installation)
(°C)
Nominal voltage
(V AC)
No. of leads (part 1)
(x)
Outside diameter
(mm)
Sold per metre Type (manufacturer type)

8.40 €

1 Available 3 Days 28RedSilver-coated copper1 x 0.08 mm²0.08-PVDF (Kynar ® 460)606411Silver-coated copper-----10.53NoKW 28 RD-15M

9.99 €

1 Available 3 Days 28BlackSilver-coated copper1 x 0.08 mm²0.08-PVDF (Kynar ® 460)606452Silver-coated copper-----10.53NoKW 28 BK-15M

8.40 €

1 Available 3 Days 34RedSilver-coated copper1 x 0.02 mm²0.02-PVDF (Kynar ® 460)606883Silver-coated copper-----10.29NoKW 34 RD-15M

9.99 €

1 Available 3 Days 30BlueSilver-coated copper1 x 0.05 mm²0.05-PVDF (Kynar ® 460)606688Silver-coated copper-----10.25NoKW 30 BU-15M

8.93 €

1 Available 3 Days 30GreenSilver-coated copper1 x 0.05 mm²0.05-PVDF (Kynar ® 460)606701Silver-coated copper-----10.25NoKW 30 GN-15M

8.40 €

1 Available 3 Days 36RedSilver-coated copper1 x 0.01 mm²0.01-PVDF (Kynar ® 460)607026Silver-coated copper-----10.25NoKW 36 RD-15M

9.99 €

1 Available 3 Days 26RedSilver-coated copper1 x 0.13 mm²0.13-PVDF (Kynar ® 460)606199Silver-coated copper-----10.63NoKW 26 RD-15M

11.61 €

1 Available 3 Days 26BlackSilver-coated copper1 x 0.13 mm²0.13-PVDF (Kynar ® 460)606243Silver-coated copper-----10.63NoKW 26BK-15M

9.99 €

1 Available 3 Days 26WhiteSilver-coated copper1 x 0.13 mm²0.13-PVDF (Kynar ® 460)606267Silver-coated copper-----10.63NoKW 26 WT-15M

11.61 €

1 Available 3 Days 26GreenSilver-coated copper1 x 0.13 mm²0.13-PVDF (Kynar ® 460)606351Silver-coated copper-----10.63NoKW 26 GN-15M

8.93 €

1 Available 3 Days 30YellowSilver-coated copper1 x 0.05 mm²0.05-PVDF (Kynar ® 460)606570Silver-coated copper-----10.45NoKW 30 YL-15M

8.93 €

1 Available 3 Days 30BlackSilver-coated copper1 x 0.05 mm²0.05-PVDF (Kynar ® 460)606632Silver-coated copper-----10.45NoKW30 BK-15M

7.35 €

1 Available 3 Days 30GreySilver-coated copper1 x 0.05 mm²0.05-PVDF (Kynar ® 460)606661Silver-coated copper-----10.45NoKW 30 GY-15M

7.88 €

1 Available 3 Days 34BlackSilver-coated copper1 x 0.02 mm²0.02-PVDF (Kynar ® 460)606913Silver-coated copper-----10.29NoKW 34 BK-15M

9.45 €

1 Available 3 Days 34BlueSilver-coated copper1 x 0.02 mm²0.02-PVDF (Kynar ® 460)606967Silver-coated copper-----10.29NoKW 34 BU-15M

8.40 €

1 Available 3 Days 36WhiteSilver-coated copper1 x 0.01 mm²0.01-PVDF (Kynar ® 460)607066Silver-coated copper-----10.25NoKW 36 WT-15M

9.45 €

1 Available 3 Days 36GreenSilver-coated copper1 x 0.01 mm²0.01-PVDF (Kynar ® 460)607116Silver-coated copper-----10.13NoKW 36 GN-15M

11.61 €

1 Available 3 Days -Black|Red-2 x 0.28 mm²0.28PVC-1386674Conductor: copper+70+70-20-2050|7522.20-93030 c 444

8.40 €

1 Available 3 Days 36BlackSilver-coated copper1 x 0.01 mm²0.01-PVDF (Kynar ® 460)607054Silver-coated copper-----10.25NoKW36 BK-15M

7.88 €

1 Available 3 Days -Black|Red-2 x 0.20 mm²0.20PVC-1386666Conductor: copper+70+70-20-2050|7521.80-93030 c436

11.61 €

1 Available 3 Days 24BlackSilver-coated copper1 x 0.20 mm²0.20-PVDF (Kynar ® 460)606075Silver-coated copper-----10.75NoKW 24 BK-15M

11.61 €

1 Available 3 Days 24WhiteSilver-coated copper1 x 0.20 mm²0.20-PVDF (Kynar ® 460)606092Silver-coated copper-----10.75NoKW 24 WT-15M

13.75 €

1 Available 3 Days 24BlueSilver-coated copper1 x 0.20 mm²0.20-PVDF (Kynar ® 460)606133Silver-coated copper-----10.75NoKW 24 BU-15M

12.67 €

1 Available 3 Days 24YellowSilver-coated copper1 x 0.20 mm²0.20-PVDF (Kynar ® 460)605983Silver-coated copper-----10.75NoKW 24 YL-15M

11.61 €

1 Available 3 Days 24RedSilver-coated copper1 x 0.20 mm²0.20-PVDF (Kynar ® 460)606019Silver-coated copper-----10.75NoKW 24 RD-15M

Loading...

  1. 1

Basic information

Cable features Rigid Cable type Wire Wrap Halogen-free No
Packaged Yes Product type Winding wire RoHS-compliant Yes

Tech Support