Strain relief clamp

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

543690

Part Number
543690
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

0.81 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Clamp Ø(mm) 4.5 Colour Black Manufacturer part # 543690
Material Polyamide 6.6 Mounting hole 5.4 mm Product size (height)(mm) 7.9
Product size (width)(mm) 12 Product size (length)(mm) 34.2 Product type Strain relief
RoHS-compliant Yes Terminal Ø (max.)(mm) 4.5 Type (manufacturer type) 543690

This page is Strain relief clamp, part number 543690.
You can find the detail information about specifications and dimensions on part number 543690.

Tech Support