Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
452610 |
452636 |
452677 |
452678 |
522829 |
530045 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Colour | Manufacturer part # | Mounting hole | Product size (height) (mm) | Product size (Ø) (mm) | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|---|---|---|
5.23 € | 1 | Available | 3 Days | Grey | 452610 | 50 mm | 28 | 61 | WP50 BK | |
5.23 € | 1 | Available | 3 Days | Brown | 452636 | 50 mm | 28 | 61 | WP 50 BN | |
6.28 € | 1 | Available | 3 Days | Grey | 452677 | 80 mm | 29.5 | 89 | WP 80 BK | |
6.28 € | 1 | Available | 3 Days | White | 452678 | 80 mm | 29.5 | 89 | WP 80 WT | |
6.28 € | 1 | Available | 3 Days | Brown | 522829 | 60 mm | 27 | 68 | 522829 | |
6.84 € | 1 | Available | 3 Days | White | 530045 | 60 mm | 27 | 68 | 530045 |
Loading...
Case features | for worktops | Halogen-free | No | Material | Acrylonitrile butadiene styrene |
---|---|---|---|---|---|
Product type | Cable grommet | RoHS-compliant | Yes |