• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Strain Relief

Strain Relief
  • Volume Discount

Product Details:

Manufacturer part number: 1427CG13

Brand: HAMMOND MANUFACTURING

Price: 7.31

Delivery time: 18 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1427CG13

Part Number
1427CG13
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

7.31 €

1 Available 18 Days

Loading...

  1. 1

Basic information

Clamp Ø(mm) 6 Colour Black Halogen-free No
IP rating IP68 Manufacturer part # 1427CG13 Material Polyamide
Mounting hole 12.5 mm Product type Strain relief RoHS-compliant Yes
Terminal Ø (max.)(mm) 12 Type (manufacturer type) 1427CG13

This page is Strain Relief, part number 1427CG13.
You can find the detail information about specifications and dimensions on part number 1427CG13.

Tech Support