Safety Module For Emergency Stop Circuit

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
CS AR-05V024
CS AT-02V024
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Contact type Product size (width)
(mm)
Type Type (manufacturer type)

196.75 €

1 Available 3 Days 3 makers|1 breaker22.5-CS AR-05V024

355.27 €

1 Available 26 Days 2 makers|1 breaker|2 normally open contacts/1 normally closed contact45CS AT-02V024CS AT-02V024

Loading...

  1. 1

Basic information

Max. temperature(°C) +55 Min. temperature(°C) -25 Product size (height)(mm) 99
Product size (depth)(mm) 111.5 Product type Safety module RoHS-compliant Yes
Switching current (max.)(A) 6 Switching current(A) 6 Switching voltage(V AC) 240
Temperature range(°C) -25 - +55 Type (misc.) Security module

Tech Support