Micro fuse

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1576481
1576483
1576485
1576487
1576488
1576490
1576494
1576496
1576497
1576502
1576504
1576507
1576508
1576509
1576510
1576511
1576512
1576514
1576515
1576516
1576517
1576518
1576521
1576522
1576523
1576525
1576528
1576530
1576531
1576532
1576533
1576534
1576535
1576536
1576537
1576538
1576539
1576540
1576541
1576542
1576547
1576570
1576575
1576580
1576585
1576587
1576588
1576593
1576607
1576608
1576623
1576634
1576638
1576640
1576642
1576643
1576646
1576647
1576654
1576678
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Fuse layout Nominal current
(A)
Nominal voltage
(V)
Product size (length)
(mm)
Product size (Ø)
(mm)
Release characteristics Standards/certification marks Switch-off capacity
(A)
Switch-off capacity
(kA)
Type (manufacturer type)

0.16 €

1 Available 3 Days Glass tube (clear)0.1250205Quick response -F-DIN 41660 · EN 60127-235-TC -520.607 0.1A

0.13 €

1 Available 3 Days Glass tube (clear)0.25250205Quick response -F-DIN 41660 · EN 60127-235-TC -520.611 0.25 A

0.13 €

1 Available 3 Days Glass tube (clear)0.5250205Quick response -F-DIN 41660 · EN 60127-235-TC -520.614 0.5A

0.13 €

1 Available 3 Days Glass tube (clear)0.8250205Quick response -F-DIN 41660 · EN 60127-235-TC -520.616 0.8 A

0.13 €

1 Available 3 Days Glass tube (clear)0.16250205Quick response -F-DIN 41660 · EN 60127-235-TC -520609

0.15 €

1 Available 3 Days Glass tube (clear)0.16250205Time delay -T-DIN 41660 · EN 60127-235-TC -522509

0.15 €

1 Available 3 Days Glass tube (clear)0.2250205Medium time-lag -mT-DIN 41660 · EN 60127-280-TC -521.010 0.2A

0.15 €

1 Available 3 Days Glass tube (clear)0.5250205Medium time-lag -mT-DIN 41660 · EN 60127-280-TC -521.014 0.5A

0.15 €

1 Available 3 Days Glass tube (clear)0.63250205Medium time-lag -mT-DIN 41660 · EN 60127-280-TC -521.015 0.63A

0.15 €

1 Available 3 Days Glass tube (clear)0.2250205Time delay -T-DIN 41660 · EN 60127-235-TC -522.510 0.2A

0.15 €

1 Available 3 Days Glass tube (clear)0.4250205Time delay -T-DIN 41660 · EN 60127-235-TC -522.513 0.4A

0.15 €

1 Available 3 Days Glass tube (clear)0.8250205Time delay -T-DIN 41660 · EN 60127-235-TC -522.516 0.8 A

0.15 €

1 Available 3 Days Glass tube (clear)1250205Time delay -T-DIN 41660 · EN 60127-235-TC -522.517 1A

0.15 €

1 Available 3 Days Glass tube (clear)1.25250205Time delay -T-DIN 41660 · EN 60127-235-TC -522.518 1.25 A

0.15 €

1 Available 3 Days Glass tube (clear)1.6250205Time delay -T-DIN 41660 · EN 60127-235-TC -522.519 1.6A

0.15 €

1 Available 3 Days Glass tube (clear)2250205Time delay -T-DIN 41660 · EN 60127-235-TC -522.520 2A

0.15 €

1 Available 3 Days Glass tube (clear)2.5250205Time delay -T-DIN 41660 · EN 60127-235-TC -522.521 2.5A

0.15 €

1 Available 3 Days Glass tube (clear)6.3250205Time delay -T-DIN 41660 · EN 60127-263-TC -522.525 6.3A

0.15 €

1 Available 3 Days Glass tube (+ extinguishing agent)10250205Time delay -T-DIN 41.571-3. EN 60127-2-1300-TC -522.027 10A

0.15 €

1 Available 3 Days Glass tube (clear)3.15250205Time delay -T-DIN 41660 · EN 60127-235-TC -522.522 3.15A

0.32 €

1 Available 3 Days Glass tube (+ extinguishing agent)10250326.3Medium time-lag -mT--1000-TC -632.227 10A

0.32 €

1 Available 3 Days Glass tube (clear)0.5250326.3Medium time-lag -mT--35-TC -632.214 0.5A

0.32 €

1 Available 3 Days Glass tube (+ extinguishing agent)2250326.3Medium time-lag -mT--1000-TC -632.220 2A

0.32 €

1 Available 3 Days Glass tube (+ extinguishing agent)2.5250326.3Medium time-lag -mT--1000-TC -632.221 2.5A

0.32 €

1 Available 3 Days Glass tube (+ extinguishing agent)4250326.3Medium time-lag -mT--1000-TC -632.223 4A

0.15 €

1 Available 3 Days Glass tube (clear)1250205Medium time-lag -mT-DIN 41660 · EN 60127-280-TC-521 .017 1 A

0.15 €

1 Available 3 Days Glass tube (+ extinguishing agent)2250205Medium time-lag -mT-DIN 41660 · EN 60127-21000-TC -521.020 2A

0.15 €

1 Available 3 Days Glass tube (+ extinguishing agent)3.15250205Medium time-lag -mT-DIN 41660 · EN 60127-21000-TC -521.022 3.15A

0.15 €

1 Available 3 Days Glass tube (+ extinguishing agent)4250205Medium time-lag -mT-DIN 41660 · EN 60127-21000-TC -521.023 4A

0.15 €

1 Available 3 Days Glass tube (+ extinguishing agent)6.3250205Medium time-lag -mT-DIN 41660 · EN 60127-21000-TC -521.025 6.3A

0.15 €

1 Available 3 Days Glass tube (+ extinguishing agent)10250205Medium time-lag -mT-DIN 41660 · EN 60127-2300-TC -521.027 10A

0.13 €

1 Available 3 Days Glass tube (clear)1250205Quick response -F-DIN 41660 · EN 60127-235-TC -520.617 1A

0.13 €

1 Available 3 Days Glass tube (clear)1.25250205Quick response -F-DIN 41660 · EN 60127-235-TC -520.618 1.25 A

0.13 €

1 Available 3 Days Glass tube (clear)1.6250205Quick response -F-DIN 41660 · EN 60127-235-TC -520.619 1.6A

0.13 €

1 Available 13 Days Glass tube (clear)2250205Quick response -F-DIN 41660 · EN 60127-235-TC -520.620 2A

0.13 €

1 Available 3 Days Glass tube (clear)2.5250205Quick response -F-DIN 41660 · EN 60127-235-TC -520.621 2.5A

0.13 €

1 Available 3 Days Glass tube (clear)3.15250205Quick response -F-DIN 41660 · EN 60127-235-TC -520.622 3.15A

0.13 €

1 Available 3 Days Glass tube (clear)4250205Quick response -F-DIN 41660 · EN 60127-240-TC -520.623 4A

0.13 €

1 Available 3 Days Glass tube (clear)6.3250205Quick response -F-DIN 41660 · EN 60127-263-TC -520.625 6.3A

0.13 €

1 Available 3 Days Glass tube (clear)10250205Quick response -F-DIN 41660 · EN 60127-2100-TC -520.027 10A

0.13 €

1 Available 3 Days Glass tube (clear)0.315250205Quick response -F-DIN 41660 · EN 60127-235-TC -520612

0.39 €

1 Available 3 Days Ceramic tube16500326.3Quick response -F--1000-TC -632530

0.17 €

1 Available 3 Days Ceramic tube (+ extinguishing agent)0.2250205Quick response -F-DIN 41660 · EN 60127-21500-TC -520510

0.32 €

1 Available 3 Days Glass tube (+ extinguishing agent)2.5250326.3Time delay -T--1000-TC -632321

0.32 €

1 Available 3 Days Glass tube (+ extinguishing agent)4250326.3Time delay -T--1000-TC -632323

0.21 €

1 Available 3 Days Ceramic tube (+ extinguishing agent)6.3250205Time delay -T-EN 60127-2-51500-TC -522725

0.32 €

1 Available 3 Days Glass tube (+ extinguishing agent)5250326.3Time delay -T--1000-TC -632324

0.21 €

1 Available 3 Days Ceramic tube (+ extinguishing agent)10250205Time delay -T-EN 60127-2-51500-TC -522727

0.17 €

1 Available 3 Days Ceramic tube (+ extinguishing agent)2250205Quick response -F-DIN 41660 · EN 60127-21500-TC -520520

0.32 €

1 Available 3 Days Glass tube (+ extinguishing agent)20250326.3Time delay -T--1000-TC -632331

0.17 €

1 Available 3 Days Ceramic tube (+ extinguishing agent)5250205Quick response -F-DIN 41660 · EN 60127-21500-TC -520524

0.29 €

1 Available 3 Days Ceramic tube (+ extinguishing agent)0.1250205Time delay -T-EN 60127-2-51500-TC -522707

0.21 €

1 Available 3 Days Ceramic tube (+ extinguishing agent)0.16250205Time delay -T-EN 60127-2-51500-TC -522709

0.40 €

1 Available 3 Days Ceramic tube (+ extinguishing agent)6.3500326.3Time delay -T-DIN 41.668. EN 60127-2-41000-TC -632725

0.21 €

1 Available 3 Days Ceramic tube (+ extinguishing agent)0.2250205Time delay -T-EN 60127-2-51500-TC -522710

0.21 €

1 Available 3 Days Ceramic tube (+ extinguishing agent)0.25250205Time delay -T-EN 60127-2-51500-TC -522711

0.27 €

1 Available 3 Days Glass tube (clear)560326.3Quick response -F-DIN 41.668. EN 60127-2-450-TC -632624

0.21 €

1 Available 3 Days Ceramic tube (+ extinguishing agent)0.315250205Time delay -T-EN 60127-2-51500-TC -522712

0.21 €

1 Available 3 Days Ceramic tube (+ extinguishing agent)0.5250205Time delay -T-EN 60127-2-51500-TC -522714

0.57 €

1 Available 3 Days Glass tube (+ extinguishing agent)4250255Medium time-lag -mT-DIN 41576-1 EN 60068-2-2080-TC -525223

Loading...

Basic information

Product type Micro fuse

Tech Support