Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
1579243 |
1579392 |
1579456 |
1579509 |
TC-2520058 |
TC-2520066 |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Connector / Output type B | Connector/ Input type A | Connector type | Industrial goods | Manufacturer part # | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|---|---|---|---|
3.93 € | 1 | Available | 3 Days | TNC socket | TNC socket | Adapter. straight | - | 1579243 | 1579243 | ||
7.88 € | 1 | Available | 3 Days | TNC socket | TNC plug | Adapter. right angle | - | 1579392 | 1579392 | ||
3.68 € | 1 | 3 Days | FME socket | TNC plug | Adapter. straight | - | 1579456 | 1579456 | |||
7.35 € | 1 | Available | 3 Days | SMA socket | TNC plug | Adapter. straight | - | 1579509 | 1579509 | ||
490.83 € | 100 Pieces Per Package | 1 pack | Available | 26 Days | SMA socket | TNC plug | Adapter. straight | Yes | TC-2520058 | TC-252 0058 | |
512.68 € | 100 Pieces Per Package | 1 pack | Available | 26 Days | TNC socket | TNC plug | Adapter. right angle | Yes | TC-2520066 | TC-252 0066 |
Loading...
Impedance (integer)(Ω) | 50 | Insulation material | Delrin | Product type | TNC adapter |
---|---|---|---|---|---|
RoHS-compliant | Yes |