Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
1579264 |
1579336 |
1579356 |
1579416 |
1579500 |
1579576 |
TC-2520028 |
TC-2520067 |
TC-2520075 |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Connector / Output type B | Connector/ Input type A | Connector type | Impedance (integer) (Ω) | Industrial goods | Manufacturer part # | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
7.88 € | 1 | Available | 3 Days | BNC socket | SMA reverse polarity plug | Adapter. straight | 50 | - | 1579264 | 1579264 | ||
8.40 € | 1 | Available | 3 Days | SMA reverse polarity socket | SMA reverse polarity plug | Adapter. right angle | 50 | - | 1579336 | 1579336 | ||
7.88 € | 1 | Available | 3 Days | SMA socket | SMA reverse polarity socket | Adapter. straight | 50 | - | 1579356 | 1579356 | ||
6.84 € | 1 | Available | 3 Days | SMA socket | SMA reverse polarity plug | Adapter. straight | 50 | - | 1579416 | 1579416 | ||
7.88 € | 1 | Available | 3 Days | SMA plug | SMA reverse polarity plug | Adapter. straight | 50 | - | 1579500 | 1579500 | ||
8.40 € | 1 | Available | 3 Days | SMA socket | SMA reverse polarity socket | Adapter. built-in | - | - | 1579576 | 1579576 | ||
475.52 € | 100 Pieces Per Package | 1 pack | Available | 26 Days | SMA socket | SMA reverse polarity plug | Adapter. straight | 50 | Yes | TC-2520028 | TC-252 0028 | |
530.17 € | 100 Pieces Per Package | 1 pack | Available | 98 Days | BNC socket | SMA reverse polarity plug | Adapter. straight | 50 | Yes | TC-2520067 | TC-252 0067 | |
661.36 € | 100 Pieces Per Package | 1 pack | Available | 98 Days | SMA socket | SMA reverse polarity plug | Adapter. straight | 50 | Yes | TC-2520075 | TC-252 0075 |
Loading...
Case material | Brass gold plated | Insulation material | PTFE | Product type | SMA reverse polarity adapter |
---|---|---|---|---|---|
RoHS-compliant | Yes |