Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
TC-2520048 |
TC-2520049 |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Cable cross section (mm²) | Cable diameter (mm) | Manufacturer part # | Type | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|---|---|---|
180.36 € | 50 Pieces Per Package | 1 pack | Available | 26 Days | - | 3.2 | TC-2520048 | Crimped TNC connector | TC-252 0048 | |
315.92 € | 100 Pieces Per Package | 1 pack | Available | Quote | 5 | 5 | TC-2520049 | TNC connector | TC-252 0049 |
Loading...
Cable category | RG 58 C/U|RG 223 | Case material | Brass nickel plated | Connection (components) | Crimp |
---|---|---|---|---|---|
Connector type | Plug. straight | Impedance (integer)(Ω) | 50 | Industrial goods | Yes |
Insulation material | Delrin | Product type | TNC connector | RoHS-compliant | Yes |