• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

BNC feedthrough

BNC feedthrough
  • Volume Discount

Product Details:

Manufacturer part number: 1579504

Brand: TRU COMPONENTS

Price: 3.93

Delivery time: 3 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1579504

Part Number
1579504
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

3.93 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Connector / Output type B F socket Connector/ Input type A BNC socket Connector type Adapter. hole mount
Impedance (integer)(Ω) 75 Manufacturer part # 1579504 Product type BNC feedthrough
RoHS-compliant Yes Type (manufacturer type) 1579504

This page is BNC feedthrough, part number 1579504.
You can find the detail information about specifications and dimensions on part number 1579504.

Tech Support