BNC connector【1-100 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1579232
1579267
1579268
1579271
1579272
1579279
1579367
1579373
1579453
1579461
1579546
1579560
1579562
1579565
1579566
1579574
558351
735205
735822
740829
740845
TC-2510524
TC-2520045
TC-2520046
TC-2520050
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cable category Cable diameter
(mm)
Case material Connection (components) Connector type Contact material Front panel thickness
(mm)
Impedance (integer)
(Ω)
Industrial goods Insulation material Manufacturer part # Material (details) Max. frequency
(GHz)
Product size (length)
(mm)
Seal type Temperature range
(°C)
Type (manufacturer type)

4.45 €

1 Available 3 Days RG 58 C/U3.2Brass nickel platedCrimpSocket. straight--50-Delrin1579232---Bayonet-1579232

6.84 €

1 Available 3 Days RG 59 B/U5.5-CrimpSocket. vertical vertical-475-Delrin1579267Brass. nickel plated4-Bayonet-1579267

4.45 €

1 Available 3 Days RG 65Brass nickel platedCrimpSocket. straight--75-Delrin1579268---Bayonet-1579268

3.93 €

1 Available 3 Days RG 65Brass nickel plated-Plug. straight--75-Delrin1579271-4-Bayonet-1579271

3.61 €

1 Available 3 Days RG 174 U3.2Brass nickel plated-Plug. straight--50-Delrin1579272---Bayonet-1579272

6.84 €

1 Available 3 Days Aircell 77.30--Plug. straightBrass nickel plated-50-PTFE1579279Brass. nickel plated----1579279

4.45 €

1 Available 3 Days RG 59 B/U4.1Brass nickel platedCrimpSocket. straight--75-Delrin1579367---Bayonet-1579367

3.61 €

1 Available 3 Days RG 58 C/U3.2Brass nickel plated-Plug. straight--50-Delrin1579373-4-Bayonet-1579373

4.45 €

1 Available 3 Days Belden H1555.40-CrimpSocket. straight--50--1579453Brass. nickel plated--Screw-on-1579453

5.01 €

1 Available 3 Days Aircell 55Brass nickel plated-Plug. straight--50-PTFE1579461---Bayonet-1579461

5.01 €

1 Available 3 Days RG 585Brass nickel plated-Plug. straight--50-Delrin1579546---Bayonet-1579546

4.45 €

1 Available 3 Days RG 174 U3.2Brass nickel platedCrimpSocket. straight--50-Delrin1579560---Bayonet-1579560

5.01 €

1 Available 3 Days RG 59 B/U4.1Brass nickel plated-Plug. straight--75-PTFE1579562-4-Bayonet-1579562

4.13 €

1 Available 3 Days RG 58 C/U5.5Brass nickel platedSolderingPlug. straight--50-Delrin1579565-4-Bayonet-1579565

3.61 €

1 Available 3 Days RG 59 B/U4.1Brass nickel plated-Plug. straight--75-Delrin1579566---Bayonet-1579566

5.75 €

1 Available 3 Days RG 58|Aircell 5|Belden H1556.3Tin platedSolderingPlug. straight--50-POM1579574---Bayonet-1579574

3.61 €

1 Available 3 Days ---ScrewsSocket. straight--50--558351-138--40 - +10593014 c950

3.61 €

1 Available 3 Days RG 58 C/U3.2Brass nickel platedCrimpPlug. straight--50-PTFE735205---Bayonet-735205

3.93 €

1 Available 3 Days ---ScrewsPlug. straight--50--735822-143--40 - +105LT-BNC-DC

4.13 €

1 Available 3 Days RG 59 B/U|RG 62 A/U6.5-SolderingPlug. straightBrass nickel plated-75-PTFE740829Brass. nickel plated--Bayonet-740829

3.40 €

1 Available 3 Days RG 58. RG 223|RG 59 B/U|B 8227/B 89207--PrintSocket. horizontal mount-450-Polyamide 6.6740845Brass. nickel plated--Bayonet-740845

7.88 €

1 Available 3 Days -7.20Brass. chrome platedSolderingPlug. straight--50No-TC-2510524-----TC -2510524

119.83 €

50 Pieces Per Package

1 pack Available 3 Days RG 58 C/U3.2Brass nickel platedCrimpPlug. straight--50YesDelrinTC-2520045-4-Bayonet-TC-252 0045

119.83 €

50 Pieces Per Package

1 pack Available 3 Days RG 59 B/U4.1Brass nickel platedCrimpPlug. straight--75YesDelrinTC-2520046---Bayonet-TC-252 0046

333.41 €

100 Pieces Per Package

1 pack Available 26 Days RG 585Brass nickel platedCrimpPlug. straight--50YesDelrinTC-2520050---Bayonet-TC-252 0050

Loading...

  1. 1

Basic information

Product type BNC connector RoHS-compliant Yes

Tech Support