Foot self-adhesive, circular (BS-08-BK-R-7)

Foot self-adhesive, circular BS-08-BK-R-7
  • Volume Discount

Product Details:

Manufacturer part number: BS-08-BK-R-7

Brand: PB FASTENER

Price: 2.89

Delivery time: 3 Days


Technical Data:

Colour: Black

Product size (height): 9.6 mm

Product size (Ø): 17.8 mm

Type: BS-08-BK-R-7

Type (manufacturer type): BS-08-BK-R-7


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

BS-08-BK-R-7

Part Number
BS-08-BK-R-7
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour Product size (height)
(mm)
Product size (Ø)
(mm)
Type Type (manufacturer type)

2.89 €

1 Available 3 Days Black9.617.8BS-08-BK-R-7BS-08-BK-R-7

Loading...

  1. 1

Basic information

Case features self-adhesive|circular Material (details) PU Material Polyurethane
Product type Foot

This page is Foot self-adhesive, circular, part number BS-08-BK-R-7.
You can find the detail information about specifications and dimensions on part number BS-08-BK-R-7.

Variation of this product

Part Number
BS-01-CL-R-10
BS-02-BK-R-11
BS-02-CL-R-11
BS-08-CL-R-7
BS-12-BK-R-6
BS-12-CL-R-6
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Colour Product size (height)
(mm)
Product size (Ø)
(mm)
Type Type (manufacturer type)

1.33 €

1 Available 3 Days Clear3.512.7BS-01-CL-R-10BS-01-CL-R-10

1.33 €

1 Available 3 Days Black5.111.1BS-02-BK-R-11BS-02-BK-R-11

1.33 €

1 Available 3 Days Clear5.111.1BS-02-CL-R-11BS-02-CL-R-11

2.89 €

1 Available 3 Days Clear9.617.8BS-08-CL-R-7BS-08-CL-R-7

0.71 €

1 Available 3 Days Black3.89.5BS-12-BK-R-6BS-12-BK-R-6

0.73 €

1 Available 3 Days Clear3.89.5BS-12-CL-R-6BS-12-CL-R-6

Tech Support