Buffers, screw-mountable / NR, EPDM / Black, Light-grey

Buffers, screw-mountable / NR, EPDM / Black, Light-grey
  • Volume Discount
[Specifications]
・Material: NR, EPDM
・Colour: black, light-grey
・Mounting hole diameter(mm): 4 - 8

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
100495
100961
120040
121148
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Material (details) Mounting hole diameter
(mm)
Product size (height)
(mm)
Product size (Ø)
(mm)
Type (manufacturer type)

1.33 €

1 Available 3 Days NR 7041320100495

2.05 €

1 Available 3 Days NR 6551025100961

2.89 €

1 Available 21 Days NR 6072230120040

5.01 €

1 Available 3 Days NR 6083035121148

Loading...

  1. 1

Basic information

Colour Black Material NR Product type Threaded buffer

Tech Support