ISO Blind Nut

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
331331
331340
331354
331360
331380
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Board thickness (max.)
(mm)
Product size (length)
(mm)
RoHS-compliant Thread size Type Type (manufacturer type)

0.49 €

1 Available 3 Days 412.7-M3|M3331331331331

0.57 €

1 Available 3 Days 3.912.1-M4|M4331340331340

0.60 €

1 Available 45 Days 5.819.1YesM5|M5331354331354

0.67 €

1 Available 3 Days 2.816-M6|M6331360331360

1.53 €

1 Available 3 Days 422.2-M8|M8331380331380

Loading...

  1. 1

Basic information

Material (details) Neoprene Material EPDM Max. temperature(°C) +90
Min. temperature(°C) -40 Product type Cap nut Temperature range(°C) -40 - +90

Tech Support