Spacer【10 Pieces Per Package】

Spacer
  • Volume Discount
[Specifications]
・Material: Steel
・Material properties: zinc plated
・ Product size (length)(mm): 5-50

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
S45530X05
S45530X10
S45530X15
S45530X20
S45530X25
S45530X35
S45530X40
S45530X45
S45530X50
S47040X05
S47040X10
S47040X15
S47040X20
S47040X30
S47040X40
S47040X45
S47040X50
S48050X10
S48050X15
S48050X20
S48050X25
S48050X30
S48050X35
S48050X40
S48050X45
S48050X50
S57040X10
S57040X15
S57040X25
S57040X30
S57040X35
S57040X45
S57040X50
S58050X10
S58050X15
S58050X20
S58050X25
S58050X30
S58050X35
S58050X40
S58050X45
S58050X50
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
External thread Internal thread Material (details) Product size (length)
(mm)
Spanner size
(mm)
Thread size

2.91 €

10 Pieces Per Package

1 pack Available 3 Days M3 x 6M3 x 2.5Steel. galvanised.55.5M3 (indoor/outdoor)

3.12 €

10 Pieces Per Package

1 pack Available 3 Days M3 x 6M3 x 6Steel. galvanised.105.5M3

3.64 €

10 Pieces Per Package

1 pack Available 3 Days M3 x 6M3 x 7Steel. galvanised.155.5M3

3.12 €

10 Pieces Per Package

1 pack Available 3 Days M3 x 6M3 x 7Steel. galvanised.205.5M3

3.44 €

10 Pieces Per Package

1 pack Available 3 Days M3 x 6M3 x 7Steel. galvanised.255.5M3

3.96 €

10 Pieces Per Package

1 pack Available 3 Days M3 x 6M3 x 7Steel. galvanised.355.5M3

3.96 €

10 Pieces Per Package

1 pack Available 3 Days M3 x 6M3 x 7Steel. galvanised.405.5M3

4.48 €

10 Pieces Per Package

1 pack Available 3 Days M3 x 6M3 x 7Steel. galvanised.455.5M3

5.79 €

10 Pieces Per Package

1 pack Available 3 Days M3 x 6M3 x 7Steel. galvanised.505.5M3

3.12 €

10 Pieces Per Package

1 pack Available 3 Days M4 x 8M4 x 3Steel. galvanised57M4

5.79 €

10 Pieces Per Package

1 pack Available 3 Days M4 x 8M4 x 6Steel. galvanised107M4

3.64 €

10 Pieces Per Package

1 pack Available 3 Days M4 x 8M4 x 9Steel. galvanised157M4

4.48 €

10 Pieces Per Package

1 pack Available 3 Days M4 x 8M4 x 9Steel. galvanised207M4

5.05 €

10 Pieces Per Package

1 pack Available 3 Days M4 x 8M4 x 9Steel. galvanised307M4

5.05 €

10 Pieces Per Package

1 pack Available 3 Days M4 x 8M4 x 9Steel. galvanised407M4

8.45 €

10 Pieces Per Package

1 pack Available 3 Days M4 x 8M4 x 9Steel. galvanised457M4

6.87 €

10 Pieces Per Package

1 pack Available 3 Days M4 x 8M4 x 9Steel. galvanised507M4

3.44 €

10 Pieces Per Package

1 pack Available 3 Days M5 x 10M5 x 6Steel. galvanised108M5

4.48 €

10 Pieces Per Package

1 pack Available 24 Days M5 x 10M5 x 11Steel. galvanised158M5

5.05 €

10 Pieces Per Package

1 pack Available 3 Days M5 x 10M5 x 11Steel. galvanised208M5

4.48 €

10 Pieces Per Package

1 pack Available 3 Days M5 x 10M5 x 11Steel. galvanised258M5

4.17 €

10 Pieces Per Package

1 pack Available 3 Days M5 x 10M5 x 11Steel. galvanised308M5

4.73 €

10 Pieces Per Package

1 pack Available 3 Days M5 x 10M5 x 11Steel. galvanised358M5

4.73 €

10 Pieces Per Package

1 pack Available 3 Days M5 x 10M5 x 11Steel. galvanised408M5

5.05 €

10 Pieces Per Package

1 pack Available 3 Days M5 x 10M5 x 11Steel. galvanised458M5

11.68 €

10 Pieces Per Package

1 pack Available 3 Days M5 x 10M5 x 11Steel. galvanised508M5

3.44 €

10 Pieces Per Package

1 pack Available 3 Days -M4 x 10Steel. galvanised107M4

3.12 €

10 Pieces Per Package

1 pack Available 3 Days -M4 x1 5Steel. galvanised157M4

3.96 €

10 Pieces Per Package

1 pack Available 3 Days -M4 x 9Steel. galvanised257M4

5.05 €

10 Pieces Per Package

1 pack Available 3 Days -M4 x 9Steel. galvanised307M4

3.96 €

10 Pieces Per Package

1 pack Available 3 Days -M4 x 9Steel. galvanised357M4

7.40 €

10 Pieces Per Package

1 pack Available 3 Days -M4 x 9Steel. galvanised457M4

5.79 €

10 Pieces Per Package

1 pack Available 3 Days -M4 x 9Steel. galvanised507M4

3.12 €

10 Pieces Per Package

1 pack Available 3 Days -M5 x 10Steel. galvanised108M5

4.73 €

10 Pieces Per Package

1 pack Available 3 Days -M5 x 15Steel. galvanised158M5

3.96 €

10 Pieces Per Package

1 pack Available 3 Days -M5 x 20Steel. galvanised208M5

3.44 €

10 Pieces Per Package

1 pack Available 3 Days -M5 x 11Steel. galvanised258M5

3.96 €

10 Pieces Per Package

1 pack Available 3 Days -M5 x 11Steel. galvanised308M5

4.17 €

10 Pieces Per Package

1 pack Available 3 Days -M5 x 11Steel. galvanised358M5

4.48 €

10 Pieces Per Package

1 pack Available 3 Days -M5 x 11Steel. galvanised408M5

5.27 €

10 Pieces Per Package

1 pack Available 3 Days -M5 x 11Steel. galvanised458M5

5.79 €

10 Pieces Per Package

1 pack Available 3 Days -M5 x 11Steel. galvanised508M5

Loading...

  1. 1

Basic information

Material Steel Material properties zinc plated Product type Spacer

Tech Support