ESKA 12208 Micro fuse set (Ø x L) 5 mm x 20 mm Time delay -T- Content 100【100 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

122.0.8

Part Number
122.0.8
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

17.99 €

100 Pieces Per Package

1 pack Available 24 Days

Loading...

  1. 1

Basic information

Product size (length)(mm) 20 Product size (Ø)(mm) 5 Product type Micro fuse set
Release characteristics Time delay -T- Type (manufacturer type) 12208 Type (misc.) slow-blow

This page is ESKA 12208 Micro fuse set (Ø x L) 5 mm x 20 mm Time delay -T- Content 100, part number 122.0.8.
You can find the detail information about specifications and dimensions on part number 122.0.8.

Tech Support