Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
E3520800 |
E3521800 |
E3522800 |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Release characteristics | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|
58.53 € | 360 Pieces Per Package | 1 pack | Available | 33 Days | Quick response -F- | E3520800 | |
62.87 € | 360 Pieces Per Package | 1 pack | Available | 55 Days | Medium time-lag -mT- | E3521800 | |
60.69 € | 360 Pieces Per Package | 1 pack | Available | 13 Days | Time delay -T- | E3522800 |
Loading...
Product size (length)(mm) | 20 | Product size (Ø)(mm) | 5 | Product type | Micro fuse set |
---|