Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
T1904C093 |
T1904C095 |
T1904C097 |
T1904C099 |
T1904C101 |
T1904C103 |
T190C4088 |
T190C4089 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Connector features | Connector type | Manufacturer part # | No. of rows | Number of pins | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|---|---|---|
11.61 € | 1 | Available | 3 Days | + bolt|+ enclosure|+ screwdriver | Socket. vertical vertical | T1904C093 | 2 | 15 | T1904C093 | |
11.61 € | 1 | Available | 4 Days | + locking screws|+ enclosure|+ screwdriver | Socket. vertical vertical | T1904C095 | 2 | 15 | T1904C095 | |
9.99 € | 1 | Available | 5 Days | + bolt|+ enclosure|+ screwdriver | Socket. vertical vertical | T1904C097 | 3 | 15 | T1904C097 | |
9.99 € | 1 | Available | 3 Days | + locking screws|+ enclosure|+ screwdriver | Socket. vertical vertical | T1904C099 | 3 | 15 | T1904C099 | |
14.81 € | 1 | Available | 3 Days | + bolt|+ enclosure|+ screwdriver | Socket. vertical vertical | T1904C101 | 2 | 25 | T1904C101 | |
14.81 € | 1 | Available | 3 Days | + locking screws|+ enclosure|+ screwdriver | Socket. vertical vertical | T1904C103 | 2 | 25 | T1904C103 | |
9.45 € | 1 | Available | 3 Days | + locking screws|+ enclosure|+ screwdriver | Plug. vertical mount | T190C4088 | 2 | 9 | T190C4088 | |
9.45 € | 1 | Available | 3 Days | + locking screws|+ enclosure|+ screwdriver | Socket. vertical vertical | T190C4089 | 2 | 9 | T190C4089 |
Loading...
Colour | Black | Connection (components) | Screws | Product type | D-SUB receptacle set |
---|