Configure

Mounting Rail Holder

Part number:

Still undefined. 2 possible part numbers found.
Quantity:

Part number list

Number of items
Part number

Product size (height)

(mm)

Product size (width)

(mm)

Product size (Depth)

(mm)

Product type

Type

Type (manufacturer type)

Operating temperature 

(°C)

Minimum order quantity
43.5
30
11
Rail fixings
TSH 35-2
TSH 35-2
-30 - 80
1 pieces
105
45
15.2
Rail mount adapter
TSH 35
TSH 35
-10 - 65
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
8.40 €
( 10.00 € )
3 working days
5.75 €
( 6.84 € )
3 working days