Crimping Tools-Pliers / Squeezer

Crimping Tools-Pliers / Squeezer
  • Volume Discount
[Specifications]
・Product type: Squeezer
・Product size (length)(mm): 150, 220, 390, 650

[Features]
・Hand crimping pliers for insulated and non-insulated wire end ferrules and twin wire end ferrules
・For wire end ferrules, side insertion of ferrule
・Compound leverage, with locking device (pressure point release)
・Crimping pliers for tubular cable lugs and connectors

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
101882
101886
101906
101907
101911
101945
104190
104192
104194
104196
104200
104202
104204
104206
104208
104210
106052
106120
106136
106144
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Crimp area Crimp area AWG (min.)
(awg)
Crimp area AWG (max.)
(awg)
Crimp area (max.)
(mm²)
Crimp area (min.)
(mm²)
Crimp area
(mm²)
Manufacturer part # Product size (length)
(mm)
Range of use Suitable for (pliers) Suitable for Type Weight
(g)

345.20 €

1 Available 3 Days 6 up to 50 mm²--5066 - 50101882390Spade terminals-Tube cable shoes--

399.99 €

1 Available 7 Days 16 up to 95 mm²--9516-101886650Crimp cable lugs|Crimp connectors-Crimp cable lugs and connectors--

45.67 €

1 Available 3 Days 0.5 up to 2.5 mm²--2.50.5-101906150Ferrules|Twin ferrules-For insulated and non-insulated cable end sleeves and twin cable end sleeves--

47.84 €

1 Available 7 Days 1.5 up to 6 mm²--61.5-101907150Ferrules|Twin ferrules-For insulated and non-insulated cable end sleeves and twin cable end sleeves--

63.07 €

1 Available 7 Days 0.25 up to 2.5 mm²--2.50.25-101911150Ferrules|Twin ferrules----

164.37 €

1 Available 3 Days 0.5 up to 16 mm²--160.5-101945-Ferrules----

213.68 €

1 Available 7 Days 0.14 up to 6 mm²--60.14-104190-Ferrules-Ferrules--

279.45 €

1 Available 7 Days 10 up to 16 mm²--1610-104192-Ferrules-Ferrules--

246.56 €

1 Available 7 Days 0.08 up to 10 mm²--100.08-104194-Ferrules-Ferrules--

252.04 €

1 Available 7 Days 2.5 up to 16 mm²--162.5-104196-Ferrules-Aderendulsen--

213.68 €

1 Available 3 Days 10 up to 50 mm²--5010-104200-Ferrules-Ferrules--

197.24 €

1 Available 3 Days 50 up to 95 mm²--9550-104202-Ferrules-Ferrules--

219.16 €

1 Available 6 Days 0.1 up to 16 mm²--160.1-104204-Non-insulated wire connectors-Non-insulated wire connectors--

158.89 €

1 Available 7 Days 0.5 up to 6 mm²--60.5-104206-Insulated wire connectors-For insulated cable connectors--

153.41 €

1 Available 7 Days 0.25 up to 6 mm²--60.25-104208-Non-insulated blade terminals-Flat plug connector--

219.16 €

1 Available 7 Days 6 up to 16 mm²--166-104210-Insulated wire connectors-Insulated cable connections--

279.45 €

1 Available 3 Days 0.5 up to 6 mm²--60.50.5 to 6106052-PV connector|Insulated cable lugsMC4|MC3Solar jack MC3. MC4 and the Solinq-System series and for insulated cable shoe of 0.5 bis 6 mm²10/6052690

120.17 €

1 Available 3 Days 0.5 up to 16 mm²226160.5-106120220Ferrules-For wire-end sleeves--

125.63 €

1 Available 7 Days 0.5 up to 6 mm²201060.5-106136220Non-insulated connectors (open)----

120.17 €

1 Available 34 Days 0.5 up to 6 mm²201060.5-106144220Insulated cable lugs----

Loading...

  1. 1

Basic information

Product type Squeezer

Tech Support