Crimping Tool Connectors / Crimper / Length 195, 220mm

Crimping Tool Connectors / Crimper / Length 195, 220mm
  • Volume Discount
[Specifications]
・Product type: Squeezer
・Product size (length)(mm): 195, 220

[Features]
・For creating watertight and therefore weatherproof coax connections, in particular for cable and satellite TV equipment
・For connections with high mechanical stress and excellent shielding
・Crimping profile inserts loose, hexagonal crimping

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
106152
106154
106156
106158
106202
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Crimp area Manufacturer part # Product size (length)
(mm)
Range of use Suitable for (pliers) Suitable for Type Type (misc.) Weight
(g)

109.24 €

1 Available 3 Days F-plug106152195BNC. F. RCA coax connectors-RG59|RG6106152--

191.76 €

1 Available 3 Days -106154-Weatherproof coax connectors|BNC. F. RCA coax connectors-RG6|RG59---

147.48 €

1 Available 6 Days -106156220FOC plugs-----

147.48 €

1 Available 6 Days -106158220FOC plugs-----

153.41 €

1 Available 3 Days RJ 45 HIROSE106202220RJ connectors (Western Electric)HIROSERJ45 Cat5e|RJ 45 CAT.5 (8P8C).-For plug type HIROSE490

Loading...

  1. 1

Basic information

Product type Crimper

Tech Support