Universal Fan

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

FMM-1

Part Number
FMM-1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

0.73 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Board thickness (max.)(mm) 1.5 Colour Black Halogen-free No
Manufacturer part # FMM-1 Material (details) Silicone rubber Material Silicone|Gum elastic
Mounting hole 4.5 - 4.8 mm Product size (length)(mm) 119.2 Product size (Ø)(mm) 5.7
Product type Fan mounting brackets Type FMM-1 Type (manufacturer type) FMM-1

This page is Universal Fan, part number FMM-1.
You can find the detail information about specifications and dimensions on part number FMM-1.

Tech Support