Cable Gland

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
PGSD-9
PGSD-11
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cable diameter
(mm)
For cable diameter
(mm)
Manufacturer part # Mounting hole Product size (height)
(mm)
Product size (Ø)
(mm)
Terminal Ø (max.)
(mm)
Type Type (manufacturer type)

0.48 €

1 Available 3 Days 19.119.1PGSD-925.4 mm11.52719.1PGSD-9PGSD-9

0.73 €

1 Available 3 Days 2727PGSD-1138.1 mm11.4340.927PGSD-11PGSD-11

Loading...

  1. 1

Basic information

Board thickness (max.)(mm) 3.2 Colour Black Halogen-free No
Material (details) Polyamide Material Polyamide Product type Cable grommet

Tech Support