Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
VG-1 |
VG-2 |
VG-5 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Board thickness (max.) (mm) | Compatible with (details) | Manufacturer part # | Mounting hole | Product size (height) (mm) | Product size (Ø) (mm) | Terminal Ø (max.) (mm) | Type | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.27 € | 1 | Available | 3 Days | 1.45 | Circuit board thickness up to 1.45 mm | VG-1 | 6.35 mm | 5.9 | 9.7 | 4 | VG-1 | VG-1 | |
0.47 € | 1 | Available | 3 Days | 1.6 | Circuit board thickness 1.6 mm | VG-2 | 9.53 mm | 8.2 | 14.4 | 4.8 | VG-2 | VG-2 | |
0.77 € | 1 | Available | 25 Days | 1.4 | Circuit board thickness up to 1.4 mm | VG-5 | 5.5 mm | 5.5 | 9.5 | 3.6 | VG-5 | VG-5 |
Loading...
Colour | Black | Halogen-free | No | Product type | Anti-vibration sleeve |
---|
Configure
Basic Attributes
Board thickness (max.)(mm)
Compatible with (details)
Manufacturer part #
Mounting hole
Product size (height)(mm)
Product size (Ø)(mm)
Terminal Ø (max.)(mm)
Type
Type (manufacturer type)
Filter by standard shipping days
Optional Attributes