U terminal

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
130496
165008
165012
326865
34156
34165
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Type AWG max. AWG (min.) Colour Connection Contact material Cross-section range Cross section
(mm²)
Cross section (max.)
(mm²)
Dimensions Hole Ø
(mm)
Insulation material Manufacturer part # Material (details) Min. cross section
(mm²)
Size Support sleeve Thread size Type (manufacturer type)

1.27 €

1 Quote -1012Yellow-Copper silver plated2.70 - 6 mm²-6-4.3Polyamide130496-2.70-YesM4130496

0.27 €

1 Available 3 Days 0165008-01622Red-Cathode copper. tin plated0.205 - 1.50 mm²0.25 - 1.61.50(19.8. 16.1. 6.3. 3.7 mm)4.3PVC165008Copper. tin-plated0.205M4NoM4PLASTI GRIP

0.53 €

1 3 Days -1416Blue-Cathode copper. tin plated1 - 2.60 mm²-2.60(20. 16.9. 7.1. 3.1 mm)4.17PVC165012Copper. tin-plated1-NoM4PLASTI GRIP

1.65 €

1 Available 3 Days -1012Yellow-Copper silver plated2.70 - 6 mm²-6-5.3Polyamide326865-2.70-YesM5326865

0.51 €

1 Available 3 Days 0034156-01622Red-Cathode copper. tin plated0.205 - 1.50 mm²0.25 - 1.61.50(23.4. 18.5. 7.9. 4.9 mm)5.3PVC34156Copper. tin-plated0.205M5NoM5PLASTI GRIP

0.24 €

1 Available 3 Days 0034165-01416Blue-Cathode copper. tin plated1 - 2.60 mm²1.0 - 2.62.60(22.6. 17.7. 7.6. 4.9 mm)3.7PVC34165Copper. tin-plated1M3.5NoM3.5PLASTI GRIP

Loading...

  1. 1

Basic information

Insulation type Partially insulated Product type U terminal RoHS-compliant Yes

Tech Support