Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
1393738-1 |
1393738-2 |
1393738-3 |
5748676-1 |
5748676-2 |
5748676-3 |
5748676-4 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Case material | Colour | Connection angle (°) | Connector features | Manufacturer part # | No. of rows | Number of pins | |
---|---|---|---|---|---|---|---|---|---|---|---|
9.80 € | 1 | Available | 3 Days | Plastic | Grey | 45 | Enclosure|+ strain relief clip | 1393738-1 | 2 | 9 | |
8.80 € | 1 | Available | 3 Days | Plastic | Grey | 45 | Enclosure|+ 4-40 knurl head screw|+ strain relief clip | 1393738-2 | - | 15 | |
15.56 € | 1 | Available | 47 Days | Plastic | Grey | 45 | Enclosure|+ 4-40 knurl head screw|+ strain relief clip | 1393738-3 | - | 25 | |
10.17 € | 1 | 3 Days | Metal | Silver | 180 | Enclosure|+ strain relief clip|+ cable sleeve|+ short 4-40 slot drive screws | 5748676-1 | 2 | 9 | ||
11.21 € | 1 | Available | 3 Days | Metal | Silver | 180 | Enclosure|+ 4-40 knurl head screw|+ strain relief clip|+ cable sleeve | 5748676-2 | - | 15 | |
15.17 € | 1 | Available | 3 Days | Metal | Silver | 180 | Enclosure|+ 4-40 knurl head screw|+ strain relief clip|+ cable sleeve | 5748676-3 | - | 25 | |
9.72 € | 1 | Available | 3 Days | Metal | Silver | 180 | Enclosure|+ 4-40 knurl head screw|+ strain relief clip|+ cable sleeve | 5748676-4 | 2 | 37 |
Loading...
Cable outlets | 1 | Product type | D-SUB housing | RoHS-compliant | Yes |
---|---|---|---|---|---|
Type (manufacturer type) | AMPLIMITE HDP-20 |