Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Functions (switches) | latch | Lighting type | None | Material | Polycarbonate (PC) |
---|---|---|---|---|---|
Max. temperature(°C) | 155 | Min. temperature(°C) | -55 | Print motif | None |
Product size (height)(mm) | 35 | Product size (length)(mm) | 32 | Product size (Ø)(mm) | 10 |
Product type | Pull switch | Switching current (max.)(A) | 2 | Switching voltage(V AC) | 250 |
Switch position | 2 x Off/On |