Switchboard cabinet

Switchboard cabinet
  • Volume Discount
[Specifications]
・Product type: Switchboard cabinet
・Material: Polycarbonate (PC)
・IP rating: IP66
・Colour: Grey-white (RAL 7035)

[Features]
・Superior performance and security in most demanding environments.
・Easy to use.
・Quick to install.
・All this is driven by innovation and market driven product development.
・ARCA has all the features of steel but benefits of high grade thermoplastic.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
8120086
8120122
8120127
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dimension width W
(mm)
Dimension vertical H
(mm)
Case features Manufacturer part # Product size (length)
(mm)
Type (manufacturer type)

285.75 €

1 Available 3 Days 3001502-point lock8120086400ARCA 403015S

188.05 €

1 Available 3 Days 2001501-point lock|Vision lid8120122300ARCA 302015W

267.11 €

1 Available 13 Days 3002102-point lock|Vision lid8120127400ARCA 403021W

Loading...

  1. 1

Basic information

Colour Grey-white (RAL 7035) IP rating IP66 Material Polycarbonate (PC)
Product type Switchboard cabinet RoHS-compliant Yes

Tech Support