Ring terminal【1-100 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
738208
T1904C059
T1904C060
T1904C061
T1904C062
T1904C063
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
AWG max. AWG (min.) Colour Contact material Cross-section range Cross section (max.)
(mm²)
Hole Ø
(mm)
Manufacturer part # Min. cross section
(mm²)
RoHS-compliant Support sleeve Thread size Type (manufacturer type)

7.88 €

100 Pieces Per Package

1 pack Available 3 Days 1614BlueCopper silver plated1.50 - 2.50 mm²2.510.57382081.5YesNoM10RV 2-10

3.93 €

1 Available 3 Days 1622RedCopper0.50 - 1.50 mm²1.54.3T1904C0590.5---T1904C059

3.93 €

1 Available 3 Days 1416BlueCopper1.50 - 2.50 mm²2.54.3T1904C0601.5---T1904C060

3.93 €

1 Available 3 Days 1622RedCopper0.50 - 1.50 mm²1.55.3T1904C0610.5---T1904C061

4.45 €

1 Available 3 Days 1416BlueCopper1.50 - 2.50 mm²2.55.3T1904C0621.5---T1904C062

1.76 €

1 3 Days 1012YellowCopper4 - 6 mm²68.4T1904C0634---T1904C063

Loading...

  1. 1

Basic information

Insulation type Partially insulated Insulation material PVC Product type Ring terminal

Tech Support