LED socket

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1588007

Part Number
1588007
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

1.85 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Colour Chrome Product type LED socket RoHS-compliant Yes
Thread size M8 LED warning light features Built-in reflector Material Metal
Material properties chrome plated Mounting type (LEDs) Screw Suitable for LED 5 mm
Type TC-R 9-126 L

This page is LED socket, part number 1588007.
You can find the detail information about specifications and dimensions on part number 1588007.

Tech Support