Laser module Dot

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1566747
1571396
1572138
1572168
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour Product size (length)
(mm)
Focus properties Laser category Operating current
(mA)
Power
(mW)
Product size (Ø)
(mm)
Type Wavelength
(nm)

35.36 €

1 Available 3 Days Green50-2240114LM01GND532

34.28 €

1 Available 3 Days Green49-3R350514LM05GND532

21.29 €

1 Available 3 Days Red20-24019LM01RDD650

16.93 €

1 Available 3 Days Red24Fixed-focus2400.958LM01RDD-F650

Loading...

  1. 1

Basic information

Product type Laser module RoHS-compliant Yes Emission characteristics Dot
Max. temperature(°C) 40 Min. temperature(°C) -10 Operating voltage(V DC) 3

Tech Support