Cable Bridge Guide

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
RX1616-4
RX2020-4
RX3030-0
RX5050-0
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bundle Ø (max.)
(mm)
Bundle Ø range Manufacturer part # Product size (height)
(mm)
Product size (width)
(mm)
Type (manufacturer type)

6.84 €

1 Available 3 Days 1616 mm (max)RX1616-41616RX1616-4

8.93 €

1 Available 3 Days 2020 mm (max)RX2020-42020RX2020-4

8.93 €

1 Available 3 Days 3030 mm (max)RX3030-03030RX3030-0

12.67 €

1 Available 3 Days 5050 mm (max)RX5050-05050RX5050-0

Loading...

  1. 1

Basic information

Cable trunking features Screw-fixable|Reusable Colour Grey Material Polypropylene
Product size (length)(mm) 500 Product type Cable bundle clip

Tech Support