Klauke 1720 Blade receptacle Connector width: 6.3 mm Connector thickness:

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1720

Part Number
1720
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

0.28 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Colour Metal Connection angle(°) 180 Connector thickness(mm) 0.8
Connector width(mm) 6.3 Contact material Brass tin plated Cross-section range 0.50 - 1 mm²
Cross section(mm²) 0.5 - 1 Cross section (max.)(mm²) 1 Insulation type Not insulated
Manufacturer part # 1720 Material (details) CuZn. tin-plated Min. cross section(mm²) 0.5
Product type Blade receptacle Size 6.3 x 0.8 mm Type (manufacturer type) 1720
Type (misc.) 6.3 x 0.8 mm Temperature range(°C) +100

This page is Klauke 1720 Blade receptacle Connector width: 6.3 mm Connector thickness:, part number 1720.
You can find the detail information about specifications and dimensions on part number 1720.

Tech Support