Crimp cable lug 180 ° M10 50 mm² Hole Ø: 10.5 mm Klauke 6R10 1 pc(s)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

6R10

Part Number
6R10
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

3.11 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Connection angle(°) 180 Contact material Copper silver plated Cross section(mm²) 50
Cross section (max.)(mm²) 50 Hole Ø(mm) 10.5 Manufacturer part # 6R10
Material (details) Cu. tin-plated surface Product type Crimp cable lug Thread size M10
Type (manufacturer type) 6R10 Type (misc.) Without inspection hole

This page is Crimp cable lug 180 ° M10 50 mm² Hole Ø: 10.5 mm Klauke 6R10 1 pc(s), part number 6R10.
You can find the detail information about specifications and dimensions on part number 6R10.

Tech Support