Crimp cable lug 90 ° M10 70 mm² Hole Ø: 10.5 mm Klauke 47R10 1 pc(s)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

47R10

Part Number
47R10
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

4.45 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Connection angle(°) 90 Contact material Copper silver plated Cross section (max.)(mm²) 70
Hole Ø(mm) 10.5 Manufacturer part # 47R10 Product type Crimp cable lug
Thread size M10 Type (manufacturer type) 47R10 Type (misc.) 90 °

This page is Crimp cable lug 90 ° M10 70 mm² Hole Ø: 10.5 mm Klauke 47R10 1 pc(s), part number 47R10.
You can find the detail information about specifications and dimensions on part number 47R10.

Tech Support