U terminal 4 mm² 6 mm² Hole Ø=8.4 mm Not insulated Metal Klauke 1650C8 1 p

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1650C8

Part Number
1650C8
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

0.41 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Colour Metal Contact material Cathode copper. tin plated Cross-section range 4 - 6 mm²
Cross section(mm²) 4 - 6 Cross section (max.)(mm²) 6 Hole Ø(mm) 8.4
Insulation type Not insulated Manufacturer part # 1650C8 Material (details) Cu-ETP. tin-plated
Min. cross section(mm²) 4 Product type U terminal Support sleeve No
Thread size M8 Type (manufacturer type) 1650C8

This page is U terminal 4 mm² 6 mm² Hole Ø=8.4 mm Not insulated Metal Klauke 1650C8 1 p, part number 1650C8.
You can find the detail information about specifications and dimensions on part number 1650C8.

Tech Support