Klauke 850 Blade terminal Connector width: 6.3 mm Connector thickness: 0.8

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

850

Part Number
850
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

0.49 €

1 Available 8 Days

Loading...

  1. 1

Basic information

Colour Yellow Connection angle(°) 180 Connector thickness(mm) 0.8
Connector width(mm) 6.3 Contact material Brass tin plated Cross-section range 4 - 6 mm²
Cross section(mm²) 4 - 6 Cross section (max.)(mm²) 6 Insulation type Partially insulated
Insulation material PVC Insulation (material) PVC Manufacturer part # 850
Material (details) CuZn. tin-plated Min. cross section(mm²) 4 Product type Blade terminal
Size 6.3 x 0.8 mm Support sleeve No Type (manufacturer type) 850
Type (misc.) 6.3 x 0.8 mm

This page is Klauke 850 Blade terminal Connector width: 6.3 mm Connector thickness: 0.8, part number 850.
You can find the detail information about specifications and dimensions on part number 850.

Tech Support