• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Klauke 6305 Ring terminal Cross section (max.)=2.50 mm² Hole Ø=5.3 mm Part

Klauke 6305 Ring terminal  Cross section (max.)=2.50 mm² Hole Ø=5.3 mm Part
  • Volume Discount

Product Details:

Manufacturer part number: 6305

Brand: KLAUKE

Price: 0.33

Delivery time: 3 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

6305

Part Number
6305
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

0.33 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Colour Blue Contact material Cathode copper. tin plated Cross-section range 1.50 - 2.50 mm²
Cross section(mm²) 1.5 - 2.5 Cross section (max.)(mm²) 2.5 Hole Ø(mm) 5.3
Insulation type Partially insulated Insulation material Polyamide Manufacturer part # 6305
Material (details) Cu-ETP. tin-plated Min. cross section(mm²) 1.5 Product type Ring terminal
Support sleeve No Thread size M5 Type (manufacturer type) 6305

This page is Klauke 6305 Ring terminal Cross section (max.)=2.50 mm² Hole Ø=5.3 mm Part, part number 6305.
You can find the detail information about specifications and dimensions on part number 6305.

Tech Support