Klauke 584R10 Ring terminal 4x screw Cross section (max.)=25 mm² Hole Ø=10.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

584R10

Part Number
584R10
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

6.84 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Colour Metal Connector features 4x screw Contact material Cathode copper. tin plated
Cross-section range 16 - 25 mm² Cross section (max.)(mm²) 25 Hole Ø(mm) 10.5
Insulation type Not insulated Manufacturer part # 584R10 Min. cross section(mm²) 16
Product type Ring terminal Support sleeve No Thread size M5
Type (manufacturer type) 584R10

This page is Klauke 584R10 Ring terminal 4x screw Cross section (max.)=25 mm² Hole Ø=10., part number 584R10.
You can find the detail information about specifications and dimensions on part number 584R10.

Tech Support